46.7.6 PWM Interrupt Disable Register 1

This register can only be written if bits WPSWS1 and WPHWS1 are cleared in the PWM Write Protection Status Register.

Name: PWM_IDR1
Offset: 0x14
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      FCHID2FCHID1FCHID0 
Access WWW 
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      CHID2CHID1CHID0 
Access WWW 
Reset  

Bits 16, 17, 18 – FCHIDx Fault Protection Trigger on Channel x Interrupt Disable

Bits 0, 1, 2 – CHIDx Counter Event on Channel x Interrupt Disable