8.1.5.2.4 Unique Identifier
Each device integrates its own 128-bit unique identifier. These bits are factory-configured and cannot be changed by the user. The ERASE signal has no effect on the unique identifier.
Each device integrates its own 128-bit unique identifier. These bits are factory-configured and cannot be changed by the user. The ERASE signal has no effect on the unique identifier.
DS60001780C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.