29.5.2 CLB Peripheral Connections

The CLB BLE’s outputs can be used as clock or trigger sources for other peripherals, as shown in the table below:

Table 29-2. CLB Peripheral Connections
PeripheralFunction
ADCADC Auto-Conversion Trigger Source
CCP1/2CCP1/2 Capture Source
TMR0TMR0 Clock Input
TMR1/3TMR1/3 Clock Input
TMR1/3 Gate Source
TMR2/4TMR2/4 Clock Input
TMR2/4 External Reset Source