4.5 Getting/Setting of PIB Attributes
- This feature allows reading the current values of the MAC PIB attributes by means of using function WPAN_MLME_GetReq().
- MAC invokes the USR_MLME_GetConf() function for the confirmation of get request.
- Setting of attributes can be done by using WPAN_MLME_SetReq(). MAC invokes the USR_MLME_SetConf() function for the confirmation of get request.