/component_viewer/events/event
| Parent Element | Element Chain | ||
|---|---|---|---|
| events | /component_viewer/events | ||
| Attributes | Description | Type | Use |
| id | 16-bit event id (message and component number) value. | xs:string | required |
| level | Event severance level (OP, API, Error, Detail) used for filtering. | xs:string | required |
| property | Shown in the Event Property column of the Event Recorder Table view | xs:string | required |
| value | Shown in the Value column of the Event Recorder Table view | xs:string | optional |
| info | Descriptive text with additional information (comment). | xs:string | optional |