9.3.4.1.3 /component_viewer/plots
| Parent Element | Parent Element | ||
|---|---|---|---|
| component_viewer | /component_viewer | ||
| Child Element | Description | Type | Occurrence |
| task | Define a task plot for the given tasks | TaskType | 0..* |
| cpu | Define a cpu usage plot for the given tasks | CPUType | 0..* |
| line | Define a line plot for the given variable | LineType | 0..* |
| table | Define a table plot for all generated events | TableType | 0..* |