3.9 Launch Multiple Instances of the IDE

Some set up is required before using hardware tools (MPLAB PICkit 4, etc.) with an instance of MPLAB X IDE. After any hardware tool setup, an instance of the IDE may be invoked from its own directory.