3.11 Launch using Startup Parameters
Many command-line options are from the NetBeans platform. See the Release Notes for MPLAB X IDE () to view a table of options.
In addition, a list of MPLAB X IDE options may be found by using
the --help option. For example, on a 64-bit Windows® system:
Program
Files\Microchip\MPLABX\vx.xx\mplab_platform\bin\mplab_ide64
--help