3.4 Connect to a Target (for Hardware Tools)
For in-circuit debuggers and emulators, refer to the following to determine how to connect your hardware tool to a target:
- Development Tools Design Advisory
- If you are using a tool that supports debug headers: PEPs and Debug Headers or EEPs and Emulation Headers
- Debug Tool documentation
For dedicated programmers, refer to your tool documentation for connection information.
If you are using a Microchip demonstration board, evaluation kit or reference design as your target, please refer to the accompanying documentation for set up information.