11.1.2.5.3 Memory Objects
MPLAB declares one Python Memory object for each memory type:
memPgm , memData, memRegs, memSFR, memUser
These objects expose the following methods:
Read8/Read16/Read32(address)- return a 1,2 or 4 byte little endian integer read ataddressWrite8/Write16/Write32(address,val)- writes a 1, 2 or 4 bytesvalin little endian toaddressRead( address, src, offset, count)- readcountbytes fromoffsetinsrctoaddressWrite( address, dest, offset, count)- writecountbytes fromaddressinto the byte arraydestat offsetoffset