8.6 MPLAB Data Visualizer
The MPLAB Data Visualizer plugin in now part of MPLAB X IDE as of v5.50. For details on this product and documentation, see the MPLAB Data Visualizer webpage.
To access the data visualizer in MPLAB X IDE, select or to open the data visualizer for power monitoring.
To see if an updated plugin version is available, go to and click Check for Updates.