2.4.3.1.1 AC Loadings

The following figure shows AC test loads.

Figure 2-22. AC Test Loads

The following table lists the AC loading values.

Table 2-49. AC Waveforms, Measuring Points, and Capacitive Loads
Input Low (V)Input High (V)Measuring Point1 (V)VREF (typ) (V)Cload (pF)
VREF – 0.75VREF + 0.75VREF1.2530
Note:
  1. Measuring Point = VTRIP