2.4.3.1 Class I

The following table lists the DC input and output levels of SSTL2 Class I.

Table 2-48. DC Input and Output Levels
VILVIHVOLVOHIOLIOH
Min. VMax. VMin. VMax. VMax. VMin. VmAmA
–0.3VREF – 0.2VREF + 0.23.6VREF – 0.57VREF + 0.577.6–7.6