2.8.5.2 PLLOUT
This macro is used to connect either the CLK1 or CLK2 output of a PLL to the regular routing network (see the following figure).
This macro is used to connect either the CLK1 or CLK2 output of a PLL to the regular routing network (see the following figure).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.