2.3.4 User I/O Naming Conventions
(Ask a Question)Due to the complex and flexible nature of the Axcelerator family’s user I/Os, a naming scheme is used to show the details of the I/O. The naming scheme explains to which bank an I/O belongs, as well as the pairing and pin polarity for differential I/Os (see the following figures).