2.3.7 3.3V LVTTL
(Ask a Question)Low-Voltage Transistor-Transistor Logic (LVTTL) is a general purpose standard (EIA/JESD) for 3.3V applications. It uses an LVTTL input buffer and push-pull output buffer.
The following table lists the DC input and output levels of 3.3V LVTTL.
| VIL | VIH | VOL | VOH | IOL | IOH | ||
|---|---|---|---|---|---|---|---|
| Min. V | Max. V | Min. V | Max. V | Max. V | Min. V | mA | mA |
| –0.3 | 0.8 | 2.0 | 3.6 | 0.4 | 2.4 | 24 | –24 |