2.3.10 1.5V LVCMOS (JESD8-11)
(Ask a Question)Low-Voltage Complementary Metal-Oxide Semiconductor (LVCMOS) for 1.5V is an extension of the LVCMOS standard (JESD8-5) used for general purpose 1.5V applications. It uses a 3.3V tolerant CMOS input buffer and a push-pull output buffer.
The following table lists the DC input and output levels of 1.5V LVCMOS.
| VIL | VIH | VOL | VOH | IOL | IOH | ||
|---|---|---|---|---|---|---|---|
| Min. V | Max. V | Min. V | Max. V | Max. V | Min. V | mA | mA |
| –0.3 | 0.35 VCCI | 0.65 VCCI | 3.6 | 0.4 | VCCI – 0.4 | 8 mA | –8 mA |