2.3.3 I/O Banks and Compatibility

Since each I/O bank has its own user-assigned input reference voltage (VREF) and an input/output supply voltage (VCCI), only I/Os with compatible standards can be assigned to the same bank.

The following table shows the compatible I/O standards for a common VREF (for voltage-referenced standards).

Table 2-16. Compatible I/O Standards for Different VREF Values
VREFCompatible Standards
1.5VSSTL 3 (Class I and II)
1.25VSSTL 2 (Class I and II)
1.0VGTL+ (2.5V and 3.3V Outputs)
0.75VHSTL (Class I)

The following table shows compatible standards for a common VCCI.

Table 2-17. Compatible I/O Standards for Different VCCI Values
VCCI1Compatible StandardsVREF
3.3VLVTTL, PCI, PCI-X, LVPECL, GTL+ 3.3V1.0
3.3VSSTL 3 (Class I and II), LVTTL, PCI, LVPECL1.5
2.5VLVCMOS 2.5V, GTL+ 2.5V, LVDS21.0
2.5VLVCMOS 2.5V, SSTL 2 (Classes I and II), LVDS21.25
1.8VLVCMOS 1.8VN/A
1.5VLVCMOS 1.5V, HSTL Class I0.75
Note:
  1. VCCI is used for both inputs and outputs
  2. VCCI tolerance is ±5%

The following table summarizes the different combinations of voltages and I/O standards that can be used together in the same I/O bank.

Table 2-18. Legal I/O Usage Matrix
I/O StandardLVTTL 3.3VLVCMOS 2.5VLVCMOS 1.8VLVCMOS 1.5V (JESD8-11)3.3V PCI/PCI-XGTL+ (3.3V)GTL+ (2.5V)HSTL Class I (1. 5V)SSTL2 Class I & II (2.5V)SSTL3 Class I & II (3.3V)LVDS (2.5V)LVPECL (3.3V)
LVTTL 3.3V (VREF=1.0V)✓———✓✓—————✓
LVTTL 3.3V (VREF=1.5V)✓———✓————✓—✓
LVCMOS 2.5V (VREF=1.0V)—✓————✓———✓—
LVCMOS 2.5V (VREF=1.25V)—✓——————✓—✓—
LVCMOS 1.8V——✓—————————
LVCMOS 1.5V (VREF = 1.75V) (JESD8-11)———✓———✓————
3.3V PCI/PCI-X (VREF = 1.0V)✓———✓✓—————✓
3.3V PCI/PCI-X (VREF = 1.5V)✓———✓————✓—✓
GTL+ (3.3V)✓———✓✓—————✓
GTL+ (2.5V)—✓————✓—————
HSTL Class I———✓———✓————
SSTL2 Class I & II—✓——————✓—✓—
SSTL3 Class I & II✓———✓————✓—✓
LVDS (VREF = 1.0V)—✓————✓———✓—
LVDS (VREF = 1.25V)—✓——————✓—✓—
LVPECL (VREF = 1.0V)✓———✓✓—————✓
LVPECL (VREF = 1.5V)✓———✓————✓—✓
Note:

The GTL+ 2.5V is not supported across the full military temperature range.

A tick symbol indicates whether standards can be used within a bank at the same time 
Examples:


  • LVTTL can be used with 3.3V PCI and GTL+ (3.3V), when VREF = 1.0V (GTL+ requirement).

  • LVTTL can be used with 3.3V PCI and SSTL3 Class I and II, when VREF = 1.5V (SSTL3 requirement).

The two I/O standards are compatible if:

  • Their VCCI values are identical
  • Their VREF standards are identical (if applicable)

For example, if LVTTL 3.3V (VREF= 1.0V) is used, then the other available (that is compatible) I/O standards in the same bank are LVTTL 3.3V PCI/PCI-X, GTL+, and LVPECL.

Also, when multiple I/O standards are used within a bank, the voltage tolerance will be limited to the minimum tolerance of all I/O standards used in the bank.