| IDD VDDANA | Differential mode | fs = 1 Msps / Reference buffer
disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V | Max 105°C Typ
25°C | 905 | 1084 | uA |
| fs = 1 Msps / Reference buffer enabled
/ BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref= 5.5V | 1144 | 1425 |
| fs = 10 ksps / Reference buffer
disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V | 381 | 518 |
| fs = 10 ksps / Reference buffer
enabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V | 609 | 877 |
| Single Ended mode | fs = 1 Msps / Reference buffer
disabled / BIASREFBUF = '110', BIASREFCOMP = '111'
VDDANA=Vref=5.5V | Max 105°C Typ
25°C | 984 | 1154 | uA |
| fs = 1 Msps / Reference buffer enabled
/ BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=5.5V | 1178 | 1467 |
| fs = 10 ksps / Reference buffer
disabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V | 437 | 588 |
| fs = 10 ksps / Reference buffer
enabled / BIASREFBUF = '110', BIASREFCOMP = '111' VDDANA=Vref=
5.5V | 635 | 908 |