46.4.4 Digital-to-Analog Converter (DAC) Characteristics
| Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDD VDDANA | DC supply current | Output buffer On, VREF = VDDANA=5.0V |
Max 105°C Typ 25°C | 318 | 414 | µA |
| Output buffer Off, VREF = VDDANA=5.0V | 74 | 82 |
- These values are based on characterization.