46.4.1 BODVDD - Brown Out Detector Characteristics
See NVM User Row Mapping for the BODVDD default value settings. These values are based on simulation and are not covered by test limits in production or characterization.
| Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDD | IDLE, Mode CONT | VDD = 2.7V |
Max 105°C Typ 25°C | 22.5 | 26.7 | µA |
| VDD = 5.0V | 41.0 | 47.9 | ||||
| IDLE, Mode SAMPL | VDD = 2.7V | 0.1 | 1.5 | |||
| VDD = 5.0V | 0.1 | 1.9 | ||||
| STANDBY, Mode SAMPL | VDD = 2.7V | 0.8 | 2.1 | |||
| VDD = 5.0V | 3.5 | 4.9 |
Note:
- These values are based on characterization.
| Symbol | Parameters | Conditions | Min | Typ | Max | Unit |
|---|---|---|---|---|---|---|
| VBOD+ (1) | BODVDD high threshold Level | VDD level, BOD setting = 8 (default) | - | 2.86 | 2.98 | V |
| VDD level, BOD setting = 9 | - | 2.92 | 3.01 | |||
| VDD level, BOD setting = 44 | - | 4.57 | 4.82 | |||
| VBOD- / VBOD (1) | BODVDD low threshold Level | VDD level, BOD setting = 8 (default) | 2.71 | 2.8 | 2.90 | |
| VDD level, BOD setting = 9 | 2.75 | 2.85 | 2.96 | |||
| VDD level, Bod setting = 44 | 4.37 | 4.51 | 4.66 | |||
| Step size | - | 60 | - | mV | ||
| VHys (1) | Hysteresis (VBOD+ - VBOD-) BODVDD.LEVEL = 8 to 48 | VDD | 40 | - | 75 | mV |
| Tstart (3) | Startup time | Time from enable to RDY | - | 3.1 | - | μs |
Note:
- These values are based on characterization.
- BODVDD in Continuous mode.
- This value is based on simulation and not covered by test or characterization.