46.4.5 Analog Comparator (AC) Characteristics
| Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDDANA |
Current consumption - Vcm=Vddana/2, +-100 mV overdrive from Vcm, Voltage scaler disabled | COMPCTRLn.SPEED = 0x0, VDDANA =5.0V |
Max 105°C Typ 25°C | 10 | 18 | µA |
| COMPCTRLn.SPEED = 0x3, VDDANA =5.0V | 39 | 60 | ||||
| Current consumption Voltage scaler only | VDDANA =5.0V | 43 | 63 |
- These values are based on characterization.