47.6.1 Crystal Oscillator (XOSC) Characteristics
The following table describes the characteristics for the oscillator when a digital clock is applied on XIN.
| Symbol | Parameter | Condition | Min | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| fCPXIN | XIN clock frequency | Digital mode | - | - | 48 | MHz |
| DCXIN(1) | XIN clock duty cycle | Digital mode | 40 | 50 | 60 | % |
- These values are based on simulation and are not covered by test or characterization
The following table describes the characteristics for the oscillator when a crystal is connected between XIN and XOUT as shown in the figure below. The user must choose a crystal oscillator where the crystal load capacitance CL is within the range given in the table. The exact value of CL can be found in the crystal data sheet. The capacitance of the external capacitors (CLEXT) can then be computed as follows:
where,
CSTRAY is the capacitance of the pins and PCB, CSHUNT is the shunt capacitance of the crystal.
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| Fout | Crystal oscillator frequency | 0.4 | - | 32 | MHz | |
| ESR |
Crystal Equivalent Series Resistance - SF = 3 |
F = 0.455 MHz CL = 100 pF XOSC.GAIN = 0 | - | - | 443 | Ω |
|
F = 2 MHz CL = 20 pF XOSC.GAIN=0 | - | - | 383 | |||
|
F = 4 MHz CL = 20 pF XOSC.GAIN = 1 | - | - | 218 | |||
|
F = 8 MHz CL= 20 pF XOSC.GAIN = 2 | - | - | 114 | |||
|
F = 16 MHz CL=20 pF XOSC.GAIN = 3 | - | - | 58 | |||
|
F = 32 MHz CL= 12 pF XOSC.GAIN = 4 | - | - | 62 | |||
| Cxin | Parasitic load capacitor | - | 6.7 | - | pF | |
| Cxout | - | 4.1 | - | |||
| Tstart | Startup time |
F = 2 MHz CL=20 pF XOSC.GAIN = 0 | - | 12.3 | 48.7 | KCycles |
|
F = 4 MHz CL= 20 pF XOSC.GAIN = 1 | - | 8.2 | 30.1 | |||
|
F = 8 MHz CL=20 pF XOSC.GAIN = 2 | - | 6.2 | 19.9 | |||
|
F = 16 MHz CL= 20 pF XOSC.GAIN = 3 | - | 10.8 | 30.1 | |||
|
F = 32 MHz CL= 12 pF XOSC.GAIN = 4 | - | 8.7 | 23.6 |
- These values are based on characterization.