47.6.4 48MHz RC Oscillator (OSC48M) Characteristics
| Symbol | Parameters | Conditions | Ta | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| IDD | Current consumption |
FOUT = 48 MHz VDD =5.0V |
Max 105°C Typ 25°C | 452 | 485 | µA |
- These are based on characterization.