47.6.3 32.768 kHz Internal Oscillator (OSC32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max | Units |
|---|---|---|---|---|---|---|
| FOUT | Output frequency |
Ta=25°C VDDANA = 5.0V | 30.965 | 32.768 | 34.570 | kHz |
|
Ta=25°C Over [2.7, 5.5]V | 29.164 | 32.768 | 36.044 | kHz | ||
|
Over [-40,105]°C Over [2.7, 5.5]V | 25.559 | 32.768 | 37.683 | kHz | ||
| TSTARTUP | Startup time | - | 1 | 2 | cycles | |
| Duty (1) | Duty cycle | - | 50 | - | % |
- These are based on simulation. These values are not covered by test or characterization.