46.6.2 External 32.768 kHz Crystal Oscillator (XOSC32K) Characteristics
| Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDD | Current consumption | VDD = 5.0V |
Max. 105°C Typ. 25°C | 1528 | 1740 | nA |
- These values are based on characterization.