46.6.3 Digital Phase Locked Loop (DPLL) Characteristics
| Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDD | Current Consumption |
Ck = 48 MHz VDD = 5.0V |
Max. 105°C Typ. 25°C | 536 | 629 | µA |
|
Ck = 96 MHz VDD = 5.0V | 865 | 986 |
- These are based on characterization.