46.6.6 48 MHz RC Oscillator (OSC48M) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| Fout | Output Frequency (1) | -40 to 105°c | 45.6 | 48 | 50.4 | MHz |
| -5.0 | - | +5.0 | % Error | |||
| Output Frequency (2) | 0 to 40°c | 47.52 | 48 | 48.48 | MHz | |
| -1.0 | - | +1.0 | % Error | |||
| -20 to 85°c | 47.28 | 48 | 48.72 | MHz | ||
| -1.5 | - | +1.5 | % Error | |||
| -40 to 85°c | 47.04 | 48 | 48.96 | MHz | ||
| -2.0 | - | +2.0 | % Error | |||
| -40 to 105°c | 46.8 | 48 | 49.2 | MHz | ||
| -2.5 | - | +2.5 | % Error | |||
| TSTART (3) | Startup time | - | 3.9 | 15 | μs | |
| Duty (4) | Duty Cycle | - | 50 | - | % |
Note:
- Standard Accuracy factory calibration.
- Enhanced Accuracy factory calibration.
- The OSC48MSTUP.STARTUP field must be set accordingly.
- These values are based on simulation, and are not covered by test or characterization.
| Symbol | Parameters | Conditions | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| IDD | Current consumption |
FOUT = 48 MHz VDD = 5.0V |
Max. 105°C Typ. 25°C | 452 | 485 | µA |
- These values are based on characterization.