46.6.5 Ultra-Low Power Internal 32.768 kHz RC Oscillator (OSCULP32K) Characteristics
| Symbol | Parameter | Conditions | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|---|
| Fout | Output frequency |
T = 25°C VDDANA = 5.0V | 30.965 | 32.768 | 34.57 | kHz |
|
T = 25°C Over [2.7, 5.5]V | 30.801 | 32.768 | 34.734 | kHz | ||
|
Over [-40, 105]°C Over [2.7, 5.5]V | 22.937 | 32.768 | 40.632 | kHz | ||
| Duty | Duty Cycle | - | 50 | - | % |