Table 47-12. Operating
Conditions(1)| Symbol | Parameters | Conditions | Min | Typ | Max | Unit |
|---|
| RES | Input resolution | | - | - | 10 | Bits |
| VDDANA | Analog supply voltage | | 2.7 | - | 5.5 | V |
| AVREF | External reference voltage | | 1 | - | VDDANA - 0.6 | V |
| INTREF | VREF.SEL = 0x0 | - | 1.024 | - | V |
| VREF.SEL = 0x2 | - | 2.048 | - |
| VREF.SEL = 0x3 | - | 4.096 (2) | - |
| VDDANA | | - | VDDANA | - | V |
| | Linear output voltage range | | 0.05 | - | VDDANA - 0.05 | V |
| | Minimum resistive load | | 5 | - | - | kΩ |
| | Maximum capacitance load | | - | - | 100 | pF |
- These are based on simulation. These values are not covered by test or
characterization.
- For VDDANA > 4.5V.
Table 47-13. Clock and Timing(1)| Symbol | Parameter | Conditions | Max. | Units |
|---|
| Conversion rate | Cload=100pF Rload >
5kΩ | Normal
mode | 350 | ksps |
| For
DDATA=±1 | 1000 |
| Startup
time | | | 3 | μs |
1. These values are based on simulation.
These values are not covered by test limits in production or characterization.
Table 47-14. Accuracy Characteristics(1)| Symbol | Parameter | Conditions | Typ. | Max. | Units |
|---|
| INL | Integral non-linearity | VREF= Ext 2.0V | VDD = 2.7V | +/-0.7 | +/-2.4 | LSB |
| VDD = 5.5V | +/-0.5 | +/-1.6 |
| VREF = VDDANA | VDD = 2.7V | +/-0.6 | +/-2.0 |
| VDD = 5.5V | +/-0.4 | +/-1.6 |
| VREF= 1.024V INTREF | VDD = 2.7V | +/-1.0 | +/-2.5 |
| VDD = 5.5V | +/-1.5 | +/-3.5 |
| DNL | Differential non-linearity | VREF= Ext 2.0V | VDD = 2.7V | +/-0.3 | +/-2.3 | LSB |
| VDD = 5.5V | +/-0.4 | +/-2.2 |
| VREF = VDDANA | VDD = 2.7V | +/-0.2 | +/-2.1 |
| VDD = 5.5V | +/-0.2 | +/-2.1 |
| VREF= 1.024V INTREF | VDD = 2.7V | +/-1.0 | +/-2.5 |
| VDD = 5.5V | +/-1.4 | +/-3.5 |
| GE | Gain error | Ext. VREF | | +/-8 | +/-28 | mV |
| OE | Offset error | Ext. VREF | | +/-4 | +/-26 | mV |
- These values are based on characterization. These values are not covered by test
limits in production.