20.8.10 OSC48M Startup
| Name: | OSC48MSTUP |
| Offset: | 0x16 |
| Reset: | 0x07 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STARTUP[2:0] | |||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 1 | 1 | 1 | ||||||
Bits 2:0 – STARTUP[2:0] Oscillator Startup Delay
These bits select the oscillator start-up delay in oscillator cycles.
| STARTUP[2:0] | Number of OSCM48M Clock Cycles | Approximate Equivalent Time |
|---|---|---|
| 0x0 | 8 | 166ns |
| 0x1 | 16 | 333ns |
| 0x2 | 32 | 667ns |
| 0x3 | 64 | 1.333μs |
| 0x4 | 128 | 2.667μs |
| 0x5 | 256 | 5.333μs |
| 0x6 | 512 | 10.667μs |
| 0x7 | 1024 | 21.333μs |