20.8.17 DPLL Status
| Name: | DPLLSTATUS |
| Offset: | 0x30 |
| Reset: | 0x00 |
| Property: | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CLKRDY | LOCK | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 1 – CLKRDY Output Clock Ready
| Value | Description |
|---|---|
| 0 | The DPLL output clock is off. |
| 1 | The DPLL output clock in on. |
Bit 0 – LOCK DPLL Lock status bit
| Value | Description |
|---|---|
| 0 | The DPLL Lock signal is cleared, when the DPLL is disabled or when the DPLL is trying to reach the target frequency. |
| 1 | The DPLL Lock signal is asserted when the desired frequency is reached. |