20.8.9 OSC48M Divider
| Name: | OSC48MDIV |
| Offset: | 0x15 |
| Reset: | 0x0B |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIV[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 1 | 0 | 1 | 1 | |||||
Bits 3:0 – DIV[3:0] Oscillator Divider Selection
These bits control the oscillator frequency range by adjusting the division ratio. The oscillator frequency is 48MHz divided by DIV+1.
| Value | Description |
|---|---|
| 0000 | 48MHz |
| 0001 | 24MHz |
| 0010 | 16MHz |
| 0011 | 12MHz |
| 0100 | 9.6MHz |
| 0101 | 8MHz |
| 0110 | 6.86MHz |
| 0111 | 6MHz |
| 1000 | 5.33MHz |
| 1001 | 4.8MHz |
| 1010 | 4.36MHz |
| 1011 | 4MHz |
| 1100 | 3.69MHz |
| 1101 | 3.43MHz |
| 1110 | 3.2MHz |
| 1111 | 3MHz |