54.1 Revision History

Revision N - 09/2026

The following updates were added in this revision of the document.

SectionUpdates
Ordering Information
  • Added information for the VAO Automotive Qualification

Revision M - 04/2025

The following updates were added in this revision of the document.

SectionUpdates
Ordering Information
  • Updated the OTP Lock information in the Diagram to Program and Debug Interface Disable
Device Service Unit (DSU)
  • Added a new section, Program and Debug Interface Disable (PDID)

Revision L - 01/2025

The following updates were added in this revision of the document.

SectionUpdates
Ordering InformationUpdated the figure to include the reference for OTP and added a note regarding where to find OTP information.

Revision K - 08/2023

The following updates were added in this revision of the document.

SectionUpdates
Peripheral Access ControllerUpdated reset value of DSU Bit in STATUSB Register.

Updated reset value in INTFLAGAHB, INTFLAGA, INTFLAGB, INTFLAGC, INTFLAGD, STATUSA, STATUSB, STATUSC and STATUSD Registers.

Clock SystemUpdated Figure 15-1.
PM - Power ManagerUpdated the table of VREGSMOD Bits in STDBYCFG Register.
OSCCTRL - Oscillators ControllerUpdated Figure 20-2.

Added note in CLKFAIL Bit in STATUS Register.

OSC32KCTRL - 32.768 kHz Oscillators ControllerAdded the fifth paragraph in 32.768 kHz Internal Oscillator (OSC32K) Operation.
RTC - Real-Time CounterUpdated Property field in COUNT Register.
DMAC - Direct Memory Access ControllerChanged CLK_DMAC_APB by CLK_DMAC_AHB in Clocks.

Changed (BEATSIZE + 1) by (BEATSIZE) in Addressing.

Nonvolatile Memory Controller (NVMCTRL)Updated second paragraph in Memory Organization.

Updated the table of PSZ Bits in PARAM Register.

Event System (EVSYS)Updated User Multiplexer Number Table with info of Users m=45 and m=46. Added note 1.
SERCOM USART - SERCOM Synchronous and Asynchronous Receiver and TransmitterUpdated second paragraph in Data Transmission.

Added note in LIN Host.

Added note in Sample Adjustment.

Added note in HDRDLY and BRKLEN Bits in CTRLC Register.

SERCOM SPI – SERCOM Serial Peripheral InterfaceUpdated first paragraph in Hardware Controlled SS.

Added note in MSSEN Bit in CTRLB Register.

CAN - Control Area Network (SAM C21 Only)Changed CLK_CANx_APB by CLK_CANx_AHB in Sleep Mode Operation and Synchronization.

Changed CLK_CAN_APB by CLK_CAN_AHB in CCCR Register, Standard Message ID Filter Element and Extended Message ID Filter Element.

Updated description in NBTP Register.

Timer/Counter (TC)Added the fourth note in Capture Operations.

Updated Property field and added note in CAPTMODE1, CAPTMODE0, COPENx, CAPTENx, ALOCK, PRESCALER, ONDEMAND, RUNSTDBY, PRESCSYNC, MODE, ENABLE and SWRST Bits in CTRLA Register.

Added info of PER Bit in SYNCBUSY Register.

Timer/Counter for Control Applications (TCC)Updated Property field and added note in CPTENx, DMAOS, MSYNC, ALOCK, PRESCYNC, RUNSTDBY, PRESCALER, RESOLUTION, ENABLE and SWRST Bits in CTRLA Register.

Updated Property field and added note in CTRLBCLR, STATUS, COUNT, CCx, and WAVEBUF Registers.

Added note in CTRLBSET and PER Registers.

Updated info of PGVx and PGEx Bits and added note in PATT Register.

Updated info of SWAPx, POLx and CICCENx Bits and added note in SWAPx, POLx, CICCENx, CIPEREN, RAMP and WAVEGEN Bits in WAVE Register.

Updated Property field, added note and updated info of PGVBx and PGEBx Bits in PATTBUF Register.

Updated Property field, added note and updated info of PERBUF and DITHERBUF Bits in PERBUF Register.

Updated Name, Offset and Property fields, added note and updated info of DITHERBUF Bits in CCBUFx Register.

ADC - Analog-to-Digital ConverterRemoved an erroneous reference to DAC in Features, Figure 38-1 and Figure 38-8.

Updated second paragraph in Operation.

Updated Conversion Timing and Sampling Rate with new information after Figure 38-6.

Updated table of MUXPOS Bits in INPUTCTRL Register.

AC - Analog ComparatorsAdded note in Offset Compensation.

Updated table of MUXPOS and MUXNEG Bits in COMPCTRL Register.

DAC – Digital-to-Analog Converter (SAM C21 only)Updated second paragraph in Principle of Operation.

Updated second bullet in Interrupts.

Electrical Characteristics 85°C (SAM C20/C21 E/G/J)Updated Min. and Max. Values of VPIN in Table 45-1.

Updated Max. Values of IDLE2 in Table 45-11. Deleted note 2.

Updated TS in Table 45-22.

Updated fOUT in Table 45-52 and added note 3.

Updated Table 45-57. Added note 5.

Updated Typ. and Max. Values of IDD in Table 45-58.

Electrical Characteristics 105°C (SAM C20/C21 E/G/J)Updated Max. Values of IDLE2 in Table 46-2. Deleted note 2.

Updated Min. Value of CycEEPROM in Table 46-12.

Updated Typ. and Max. Values of IDD in Table 46-20.

Electrical Characteristics 105°C (SAM C20/C21 N)Updated Typ. and Max. Values of IDD in Table 47-25.
Electrical Characteristics AEC - Q100 Grade 1, 125°C (SAM C20/C21 E/G/J)Updated Typ. and Max. Values of IDD in Table 48-33.
Schematic ChecklistAdded second paragraph in Introduction.

Added second paragraph in Operation in Noisy Environment.

Updated Figure 53-5 and added note in External Reset Circuit.

Updated Figure 53-12 and Table 53-7.

Updated Figure 53-13, deleted note and added new note after Table 53-8.

Updated Figure 53-14, deleted note and added new note after Table 53-9.

Updated Figure 53-15 and added new note after Table 53-10.

Revision J - 12/2021

The following updates were added in this revision of the document.

SectionUpdates
FeaturesAdded new 64 MHz information
Configuration SummaryAdded new 64 MHz information and new notes to the tables.
Ordering InformationAdded information related to the new 64 MHz packages.
Block DiagramUpdated the Processor section of the Diagram to denote both 48 MHz and 64 MHz parts.
PM - Power ManagerUpdated the table in Regulator Automatic Low Power Mode with a new note.
SUPC - Supply Controller
DMAC - Direct Memory Access ControllerUpdated Addressing with a new Register name.
PORT - I/O Pin Controller
EVSYS - Event SystemAdded the CHANNELn.PATH column to the table in Sleep Mode Operation.
CAN - Controller Area NetworkUpdated the TSCV Register to properly display the TSC bitfield.
ADC - Analog-to-Digital ControllerRemoved an erroneous reference to OPAMP from Features.
Electrical Characteristics at 85°C (SAM C20/C21 E/G/J)
Electrical Characteristics at 105°C (SAM C20/C21 E/G/J)
Electrical Characteristics AEC-Q100 Grade 1, 125°C (SAM C20/C21 E/G/J)Updated table 48-32 with new information and notes in 48 MHz RC Oscillator (OSC48M) Characteristics.
Packaging InformationAdded a new note applicable to the QFN packages with an exposed die to Package Drawings.
Schematic Checklist

Revision H - 09/2021

The following updates were added in this revision of the document.

SectionUpdates
GeneralThe SPI and I2C standards use the terminology "Master" and "Slave". The equivalent Microchip terminology, "Host" and "Client," is used in this document. This terminology has been updated throughout this document for this revision.
FeaturesAdded new bulleted items for the PWM under Peripherals.
Configuration SummaryUpdated the TC and Waveform PWM entries in the following tables:
Signal Descriptions ListUpdated the TC and TCC entries with new verbiage for waveform/PWM outputs
Power Supply and Start-Up ConsiderationsUpdated the title of Power-Up Sequence to Power-Up Sequence - Maximum Rise Rate, and consolidated the text.
Processor and ArchitectureRemoved Erroneous PM-Power Manager mentions in the Interrupt Line Mapping tables.
MCLK
SUPCAdded new text to the bit description for the BODVDDRDY bitfield in the STATUS register.
EVSYS
  • Updated the Event Generators table in the CHANNELn Register
  • Updated the User Multiplexer Number table in the USERm Register
SERCOM - USARTRemoved erroneous text from I/O Lines.
SERCOM - SPI
  • Removed erroneous text from I/O Lines
  • Updated the text for the DOPO bitfield in the CTRLA Register
SERCOM I2CUpdated the verbiage in the DRDY bitfield for the INTFLAG Register.
TCCUpdated the Register Offset equation for the CCx Register.
CCLUpdated the Linked Lut Input Selection figure in Truth Table Inputs Selection with a new image.
ADCUpdated the equation for the SAMPLEN bitfield in the SAMPCTRL Register.
Electrical Characteristics at 85°C
Electrical Characteristics at 105°C (SAM C20/C21 N)
Electrical Characteristics AEC - Q100 Grade 1, 125°C (SAM C20/C21 E/G/J)Updated the Differential Mode, and Single-Ended Mode tables with new Conditions for the TUE Parameter in Analog-to-Digital Converter (ADC) Characteristics.
Electrical Characteristics AEC - Q100 Grade 1, 125°C (SAM C20/C21 N)
Appendix AUpdated the Ordering Information with all new tables.
Packaging InformationUpdated the note in the following packages:
Schematic ChecklistUpdated External Reset Circuit with new images and a new note.

Revision G - 11/2020

The following updates were added in this revision of the document.

SectionUpdates
Configuration SummaryUpdated the number of ADC channels for the SAM C21 in the SAM C21 Family Features table.
Processor and ArchitectureThe bit address and reset value in SRAM Quality of Service.
DSUUpdated Testing of On-Board Memories MBIST with new test actions in the MBIST Operation Phases table.
Clock SystemUpdated the Clock Request Routing image in On-demand, Clock Requests.
GCLKUpdated the CHEN bit of the PCHCTRLm Register with a new verbiage.
MCLK
OSC32KCTRLUpdated the XOSC32K register with a new verbiage for the STARTUP bit
RTCUpdated the following registers with new notes:
DMACUpdated the DESCADDR Register with 64 as the new number of bits for alignment in the DECADDR bit.
NVMCTRL
  • Updated the ADDR Register with a new verbiage and added an example
  • Updated the LOCK Register with a new Register reset value, and a new verbiage for the LOCK bit
EVSYS
  • Updated Features with a new text for the last bulleted item
  • Updated the table in the CHANNEL bit of the USERm register
SERCOM I2CUpdated the Signal Description with a new cross reference.
CANUpdated the RF1L bit verbiage in the RXF1S Register.
TCUpdated the following topics with additions to the titles, a new note, and image updates:
Updated the following registers with a new verbiage:
TCCUpdated the CTRLA Register with the addition of the DMAOS bit.
CCLUpdated this chapter with the following items:
ACUpdated the COMPCTRL Register with new Descriptions in the tables for the MUXPOS and MUXNEG bits
Electrical Characteristics 85°C (SAM C20/C21 E/G/J)Updated the following Topics:
Electrical Characteristics 105°C (SAM C20/C21 E/G/J)Updated the following Topics:
Electrical Characteristics 105°C (SAM C20/C21 N)Updated the following Topics:
Electrical Characteristics AEC - Q100 Grade 1, 125°C (SAM C20/C21E/G/J)Updated the following Topics:
Electrical Characteristics AEC - Q100 Grade 1, 125°C (SAM C20/C21N)Updated the following Topics:
Appendix AAdded a new appendix for ISELED parts specification and ordering information.
Appendix BAdded a new Appendix for SIL 2 Enabled Functional Safety Devices.

Revision F - 09/2020

This revision included numerous typographical updates throughout the document.

SectionUpdates
General
Electrical Characteristics 85℃ (SAM C20/C21 E/G/J)
Electrical Characteristics 105°C (SAM C20/C21 E/G/J)Added new section PTC Characteristics
Electrical Characteristics 105°C (SAM C20/C21 N)
Electrical Characteristics AEC - Q100 Grade 1. 125℃ (SAM C20/C21 E/G/J)
Electrical Characteristics AEC - Q100 Grade 1, 125°C (SAM C20/C21 N)Added new Sensor Load Capacitance table to PTC Characteristics.
Packaging Information
  • Removed references to moisture sensitivity for each package
  • Updated the Package Drawings to the latest version

Revision E - 06/2020

This revision included numerous typographical updates throughout the document.

Ordering InformationUpdated the diagram and notes to display AEC - Q100 nomenclature.
SAM C20/C21 N AEC - Q100 Electrical CharacteristicsNew electrical specifications chapter added.
General
  • Updated all references in the document to AEC - Q100 to match industry naming conventions
  • Updated the device name throughout the document to SAM C20/C21

Revision D - 01/2020

Configuration Summary
Block DiagramUpdated the arrow to bridge between PORT and AHB-APB Bridge B.
Signal DescriptionsUpdated Table 5-1 Signal Descriptions List - SAM C20/C21 with small typographical edits for VOUT and VREFA.
Multiplexed SignalsUpdated Table 6-1, Table 6-2, Table 6-3, and Table 6-4 with new ADC-DAC/VREFA values in the REF column.
Processor and ArchitectureUpdated Table 10-3 and 10-4 in Interrupt Line Mapping with notations designating which chip the Peripheral Source applies to.
GCLK
  • Updated Figure 16-1 Block Diagram to correct missing information
  • Updated the GENCTRL bit for the SYNCBUSY register
MCLK
  • Updated the AHBMASK Register to display the DIVAS and APBD bits
  • Updated the TC4 bit of the APBCMASK Register to display the Description table
  • Updated the APBDMASK Register with a new note on availability of features for SAMC2x “N” Series devices
PMUpdated the SLEEPMODE bit of the SLEEPCFG Register with new data in the table.
OSCCTRLUpdated the AMPGC bit of the XOSCCTRL Register with a new note.
SUPC
EIC
NVMCTRLUpdated the LOCK Register with new reset values.
PORT I/O Pin ControllerCorrected typographical error in OUTTGL reference in Features.
CAN
CCL
ADC
SDADC
  • Removed erroneous information from Features for Conversion Range
  • Updated the REFSEL bit for the REFCTRL Register
AC
DAC
  • Updated Analog Connections to replace Bandgap text with INTREF
  • Updated the table for the REFSEL bit for the CTRLB Register
FREQM
  • Added a new note to the Block Diagram
  • Updated the DIVREF bit description for the CFGA Register
Electrical Characteristics at 85°C
Electrical Characteristics at 105°CUpdated Table 47-8 Operating Conditions in Sigma-Delta Analog-to-Digital Converter (SDADC) Characteristics to remove the Single-ended mode reference and added new note.
AEC Q100 Grade 1, Electrical Characteristics at 125°CUpdated Table 48-3 Current Consumption with new values for the Maximum under Standby.
Schematic ChecklistRemoved pF references from Figure 50-7 Crystal Oscillator Schematic and removed pF references from Table 50-5 in Crystal Oscillator

Revision C - 01/2019

Ordering Information
  • Added a note to clarify SAM C2xN availability in 105°C
  • Introduced AEC - Q100 Grade 1 qualified silicon revision F
  • Clarified availability of factory programmed Bootloader for WLCSP
PAC
  • Added missing CAN1 bit field to INTFLAGC register
  • Corrected a typographical error for PTC bit field in INTFLAGC & STATUSC register
  • Corrected a typographical error for RSTC bit field in STATUSA register
OSC32KCTRL
  • RTCCTRL register was missing, and same has been added in this version
I/O Multiplexing and Considerations
  • Corrected a typographical error for SERCOM4 and SERCOM5 in Table 6-2
RTC
SUPC
SERCOM-USART
  • Clarified Auto baud detection mode for LIN Slave in CTRLA register
TCC
  • Corrected a typo in the Register summary - 32-bit mode for the PER & PERBUF registers has been removed
ADC
Electrical Characteristics at 85°C
Electrical Characteristics at 105°CUpdated AC Table 46-8. Power Consumption
AEC-Q100 Grade 1, 125°C Electrical CharacteristicsNew chapter of electrical specifications for AEC - Q100 Grade qualified device.
Packaging
  • Top marking legend information added for all packages

Revision B - 06/2017

General
  • The SAM C20 Family Data Sheet (DS60001480A) was combined with this data sheet to create this version
  • The Errata chapter was removed. This content is now provided in a separate document.

Revision A - 03/2017

General Updates
  • Updated the document from Atmel to Microchip style and template
  • The literature number changed from the Atmel 42365 to the Microchip DS60001479A
  • The Data Sheet revision letter was restarted to A
  • An ISBN number was added
Ordering Information
  • Removed space form the ordering codes.
Introducing SAM C20/C21N
  • 100-pin TQFP package option.
  • More features: Eight TCs, eight SERCOMs
EIC – External Interrupt Controller
  • Added interrupt pin debouncing for SAM C20/C21N.
Configurable Custom Logic (CCL)
  • LUTCTRLn.INSELx: Added ALT2TC at INSELx=0xA. For the ALT2TC options the LUT 0 to 3 mapping will be TC4,TC5,TC6,TC7. The ALT2TC is only applicable for SAM C20/C21N.
OSC32KCTRL – 32.768 kHz Oscillators Controller
  • XOSC32K.STARTUP[2:0]: Table for start-up times updated.
CAN - Control Area Network (SAM C21 Only)
  • Updated block diagram.
  • The CAN cannot operate in Standby sleep mode:
Electrical Characteristics 85°C (SAM C20/C21 E/G/J)
Electrical Characteristics 105°C (SAM C20/C21 E/G/J)
Electrical Characteristics 105°C (SAM C20/C21 N)
  • Electrical characterization data added for SAM C20/C21.
Schematic Checklist