36.8.23 Channel x Compare/Capture Buffer Value
CCBUFx is copied into CCx at TCC update time.
Note: This register is write-synchronized: SYNCBUSY.CCx must be
checked to ensure the CCx register synchronization is complete. This register must be
written with 32-bit accesses only (no 8- or 16-bit writes).
Name: | CCBUFx |
Offset: | 0x70 + x*0x04 [x=0..3] |
Reset: | 0x00000000 |
Property: | Write-Synchronized |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
CCBUF[17:10] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CCBUF[9:2] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CCBUF[1:0] | DITHERBUF[5:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 23:6 – CCBUF[17:0] Channel x Compare/Capture Buffer Value
These bits hold the value of the Channel x Compare/Capture Buffer Value register. The register serves as the buffer for the associated compare or capture registers (CCx). Accessing this register using the CPU or DMA will affect the corresponding CCBUFVx status bit.
Note: When the TCC is configured as
16-bit timer/counter, the excess bits are read zero.
Note: This bit field occupies the MSB of
the register, [23:m]. m is dependent on the Resolution bit in the Control A register
(CTRLA.RESOLUTION):
CTRLA.RESOLUTION | Bits [23:m] |
---|---|
0x0 - NONE | 23:0 |
0x1 - DITH4 | 23:4 |
0x2 - DITH5 | 23:5 |
0x3 - DITH6 | 23:6 (depicted) |
Bits 5:0 – DITHERBUF[5:0] Dithering Buffer Cycle Number
Note: This bit
field consists of the n LSB of the register. n is dependent on the value of the
Resolution bits in the Control A register (CTRLA.RESOLUTION):
CTRLA.RESOLUTION | Bits [n:0] |
---|---|
0x0 - NONE | - |
0x1 - DITH4 | 3:0 |
0x2 - DITH5 | 4:0 |
0x3 - DITH6 | 5:0 (depicted) |