36.8.17 Waveform
Name: | WAVE |
Offset: | 0x3C |
Reset: | 0x00000000 |
Property: | Write-Synchronized |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
SWAP3 | SWAP2 | SWAP1 | SWAP0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
POL3 | POL2 | POL1 | POL0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CICCEN3 | CICCEN2 | CICCEN1 | CICCEN0 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CIPEREN | RAMP[1:0] | WAVEGEN[2:0] | |||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 24, 25, 26, 27 – SWAPx Swap DTI Output Pair x [x = 3..0]
Setting these bits enables output swap of DTI outputs [x] and [x+WO_NUM/2]. Note the DTIxEN settings will not affect the swap operation.
Bits 16, 17, 18, 19 – POLx Channel Polarity x [x = 3..0]
Setting these bits enables the output polarity in single-slope and dual-slope PWM operations.
Value | Name | Description |
---|---|---|
0 | (single-slope PWM waveform generation) | Compare output is initialized to ~DIR and set to DIR when TCC counter matches CCx value |
1 | (single-slope PWM waveform generation) | Compare output is initialized to DIR and set to ~DIR when TCC counter matches CCx value. |
0 | (dual-slope PWM waveform generation) | Compare output is set to ~DIR when TCC counter matches CCx value |
1 | (dual-slope PWM waveform generation) | Compare output is set to DIR when TCC counter matches CCx value. |
Bits 8, 9, 10, 11 – CICCENx Circular CC Enable x [x = 3..0]
Bit 7 – CIPEREN Circular Period Enable
Setting this bits enable the period circular buffer option. When the bit is set, the PER register value is copied-back into the PERB register on UPDATE condition.
Bits 5:4 – RAMP[1:0] Ramp Operation
These bits select Ramp operation (RAMP).
Value | Name | Description |
---|---|---|
0x0 | RAMP1 | RAMP1 operation |
0x1 | RAMP2A | Alternative RAMP2 operation |
0x2 | RAMP2 | RAMP2 operation |
0x3 | RAMP2C. This bit is only available in variant L devices. Refer to Configuration Summary for more information. | Critical RAMP2 operation |
Bits 2:0 – WAVEGEN[2:0] Waveform Generation Operation
These bits select the waveform generation operation. The settings impact the top value and control if frequency or PWM waveform generation should be used.
Value | Name | Description | ||||||
---|---|---|---|---|---|---|---|---|
Operation | Top | Update | Waveform Output On Match |
Waveform Output On Update |
OVFIF/Event Up Down |
|||
0x0 | NFRQ | Normal Frequency | PER | TOP/Zero | Toggle | Stable | TOP | Zero |
0x1 | MFRQ | Match Frequency | CC0 | TOP/Zero | Toggle | Stable | TOP | Zero |
0x2 | NPWM | Normal PWM | PER | TOP/Zero | Set | Clear | TOP | Zero |
0x3 | Reserved | - | - | - | - | -- | - | - |
0x4 | DSCRITICAL | Dual-slope PWM | PER | Zero | ~DIR | Stable | – | Zero |
0x5 | DSBOTTOM | Dual-slope PWM | PER | Zero | ~DIR | Stable | – | Zero |
0x6 | DSBOTH | Dual-slope PWM | PER | TOP & Zero | ~DIR | Stable | TOP | Zero |
0x7 | DSTOP | Dual-slope PWM | PER | Zero | ~DIR | Stable | TOP | – |