26.4.2.2.3 BOOTCFG
The BOOTCFG Row is a Flash section that can be used to store various data, such as configuration calibration data, as well as application serial numbers. This page is not erased by a chip erase.
The BOOTCFG Row is erased and written like normal Flash. When erasing the user row the entire row is erased at once.
On a locked device, the BOOTCFG Row can only be written through boot ROM commands.
The BOOTCFG row is not erased by a Chip Erase.