26.4.2.2.2 Signature

The SIGNATURE row contains a serial number for each manufactured device. The serial number consists of the production lot number, wafer number, and wafer coordinates for the device. The SIGNATURE row cannot be written or erased, but it can be read from application software and external programmers.