21.8.8 Frequency Correction

Name: FREQCORR
Offset: 0x14
Reset: 0x00
Property: PAC Write-Protection, Write-Synchronized

Bit 76543210 
 SIGNVALUE[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – SIGN Correction Sign

ValueDescription
0 The correction value is positive, that is, frequency will be decreased
1 The correction value is negative, that is, frequency will be increased

Bits 6:0 – VALUE[6:0] Correction Value

This bit field controls the amount of correction applied to the RTC prescaler.

Refer to the Frequency Correction section for details on how the correction value is calculated.

ValueDescription
0x0 Correction is disabled, and the RTC frequency is unchanged
Other The RTC frequency is adjusted according to the value