21.8.5 Interrupt Flag Status and Clear

Name: INTFLAG
Offset: 0x0C
Reset: 0x0000
Property: –

Bit 15141312111098 
 OVF      ALARM0 
Access R/WR/W 
Reset 00 
Bit 76543210 
 PER7PER6PER5PER4PER3PER2PER1PER0 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – OVF Overflow

This flag is cleared by writing a ‘1’ to it.

This flag is set on the next CLK_RTC_CNT cycle after an overflow condition occurs and will generate an interrupt if INTENCLR/SET.OVF is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Overflow interrupt flag.

Bit 8 – ALARMn Alarm n

This flag is cleared by writing a ‘1’ to it.

This flag is set on the next CLK_RTC_CNT cycle after a match with the compare condition and will generate an interrupt if INTENCLR/SET.ALARMn is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Alarm n interrupt flag.

Bits 0, 1, 2, 3, 4, 5, 6, 7 – PERn Periodic Interval n

This flag is cleared by writing a ‘1’ to it.

This flag is set on the 0-to-1 transition of prescaler bit (n+2) and will generate an interrupt if INTENCLR/SET.PERn is ‘1’.

Writing a ‘0’ to this bit has no effect.

Writing a ‘1’ to this bit will clear the Periodic Interval n interrupt flag.