32.4.2.1 Write Protection Control

CCL registers can be write-protected by writing a ‘1’ to the Write Protection Enable (WPCTRL.WPEN) bit in the WPCTRL register and simultaneously writing the specific KEY value to the WPKEY bit field. For more information, refer to the description of the WPCTRL register.