32.4.2 Operation
The Configurable Custom Logic (CCL) is a programmable logic block that can use the device port pins, internal peripherals, and the internal Event System as both input and output channels. The CCL can serve as glue logic between the device and external components, eliminating the need for additional hardware logic. Additionally, the CCL enables designers to overcome challenging real-time constraints by combining core independent peripherals in innovative ways to handle the most time-critical parts of an application, independent of the CPU.