4.6.6 Device Default Condition
The AT25010B/AT25020B/AT25040B is shipped from Microchip to
the customer with the EEPROM array set to an all FFh data pattern (logic
‘1’ state). The Block Write‑Protect bits in the STATUS register are set
to logic ‘0’.