5.1.3.3 Create a Sensor Configuration

Once a ML Data Collector project is created, a sensor configuration can be created and configured.

  1. Click Upload Data.
    Figure 5-14. MPLAB® ML Data Collector Ready to Capture Data
    A screenshot of a computer AI-generated content may be incorrect.
  2. Complete the sensor configuration fields and then click Create. The Profile Name and Device Name can be chosen arbitrarily. Ensure that the sample rate is set to 2000 Hz.
Figure 5-15. MPLAB® ML Data Collector Recommended Sensor Configuration
A screenshot of a computer AI-generated content may be incorrect.