5.1.3.1 Load DV Data Streamer Workspace
Load the Data Visualizer workspace with motor data streamers.
Select and open the predictive_maintenance_datalogger.dvws file.
The following window will appear.
Configure Data Streamers:
- Serial baud rate must be 115200 (B).
- PKoB COM port must be selected (A).
- Data sources are selected as:
- IQ on PdM_datalogger (C).
- RPM on PdM_datalogger (D).
- Time Axis is set to 5s (E).
Plot Motor Parameters:
- Click Play (F).
- Show Live Data should be used
(G).
Figure 5-9. Plotting Iq and RPM
Use Adjust range automatically to fit the signals in the screen range (H).