High-Performance dsPIC33A DSP CPU
- 32-bit Rich Instruction Set for Optimized Speed and Program Code Size:
- 16-bit dsPIC33 core compatible
- Linear 24-bit program/data memory addressing space (no paging required)
- 16-bit/32-bit instructions for optimized code size and performance
- 32-Bit Wide Data Paths
- Single and Double Precision Floating-Point Unit (FPU) Coprocessor
- 2-Kbyte Instruction Cache
- Sixteen 32-Bit Working Registers
- Dual 72-Bit Accumulators Supporting 32-Bit and 16-Bit Fixed-Point DSP Operations
- Eight Level Deep Working Register Sets
- Eight Level Deep Accumulator Register Sets
- Eight Level Deep Floating-Point Register Sets