Multiple Interrupt Vectors with Individual Programmable Priority
Five External Interrupt Pins
Selectable Oscillator Options Including:
8 MHz, 1% at 0ºC-85ºC Internal Fast RC (FRC) oscillator
8 MHz, 2% Internal Backup Fast RC (BFRC) oscillator with 32 kHz divided
output
High-speed crystal resonator oscillator or external clock
Two 1.6 GHz PLLs for Peripheral which can be clocked from the FRC or a Crystal
Oscillator
Reference Clock Output (REFO)
Low-Power Management Modes (Sleep and Idle)
Power-On Reset and Brown-Out Reset
On-Chip 1.1V Buck Voltage
Regulator for Core Voltage Supply
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.