Operating Conditions
- 3.0V to 3.6V: -40°C to +85°C, DC to 200 MHz
- 3.0V to 3.6V: -40°C to +125°C, DC to 200 MHz
- 3.0V to 3.6V: -40°C to +150°C, DC to 200 MHz
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.