Memory Features

  • Up to 512 Kbytes of Program Flash Memory
    • Ten thousand erase/write cycle endurance
    • Twenty years minimum data retention
    • Self-programmable under software control
    • Programmable code protection
    • Flash Error Correcting Code (ECC)
    • Dual Flash panel
    • Live update support
    • Programmable OTP regions
    • Entire Flash OTP by ICSP™ write inhibit
    • Separate 64x128-bit OTP
    • Flash Built-In Self-Test (NVMBIST)
  • Up to 64 Kbytes of Static RAM Memory
    • RAM Error Correcting Code (ECC)
    • RAM Memory Built-In Self-Test (MBIST)
  • 8-channel hardware Direct Memory Access (DMA) module