Supports 100 kHz, 400 kHz and
1 MHz bus specifications
7-bit and 10-bit device
addresses
Supports IPMI Standard, SMBus
and PMBus
Three Protocol UARTs with Eight-Character RX/TX
FIFOs
Automated UART Handling Support for:
LIN 2.2
Digital Multiplex 512(DMX)
Smart Card (ISO 7816)
IrDA®
Two SENT Modules
Three Dedicated 32-Bit Timers/Counters
Single (SCCP) and Multiple (MCCP) Output Capture/Compare/PWM/Timer Modules:
One MCCP module
Eight SCCP modules
Flexible configuration as PWM, input capture, output compare or timers
Two 16-bit timers or one 32-bit timer in each module
Four Quadrature Encoder Interface (QEI)
Four inputs: Phase A, Phase B, Home and
Index
Ten Configurable Logic Cells (CLC) with internal connections to select peripherals and PPS
Serial Encoder Interface BiSS with up to Four Client Encoders Support
Peripheral Trigger Generator (PTG)
Fourteen input trigger sources from other peripheral modules
Five output triggers to other peripheral modules
Four individual interrupt request signals
CPU independent state machine-based instruction sequencer
Integrated Touch Controller (ITC) Module
Advanced capacitive sensing, touch buttons, sliders and wheels
Up to 32 self-capacitance channels and up to 256
mutual-capacitance channels
Two CAN Flexible Data-Rate (FD) Modules
DS70005591D
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.